Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile
Product NumberRES-SW96-HP-M
This is the suggested replacement for RES-SW96-HP.
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€305.46 per case
Out of Stock
| Product Number | RES-SW96-HP-M |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 240 mL |
- Quality Certificate - Lot No.20126084
- Quality Certificate - Lot No.19826002
- Quality Certificate - Lot No.16226002
- Quality Certificate - Lot No.16126003
- Quality Certificate - Lot No.16026003
- Quality Certificate - Lot No.15926077
- Quality Certificate - Lot No.15626004
- Quality Certificate - Lot No.15526004
- Quality Certificate - Lot No.15426005
- Quality Certificate - Lot No.15326004
- Quality Certificate - Lot No.15226062
- Quality Certificate - Lot No.14926035
- Quality Certificate - Lot No.14926029
- Quality Certificate - Lot No.14926021
- Quality Certificate - Lot No.14926020
- Quality Certificate - Lot No.14826017
- Quality Certificate - Lot No.14726037
- Quality Certificate - Lot No.14626028
- Quality Certificate - Lot No.14526068
- Quality Certificate - Lot No.14426002
- Quality Certificate - Lot No.25725014
- Quality Certificate - Lot No.25625017
- Quality Certificate - Lot No.25525024
- Quality Certificate - Lot No.25425027
- Quality Certificate - Lot No.25325029
- Quality Certificate - Lot No.25325028
- Quality Certificate - Lot No.25225024
- Quality Certificate - Lot No.25125053
- Quality Certificate - Lot No.25125052
- Quality Certificate - Lot No.25025020