Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile
Product NumberRES-SW96-HP-SI-M
This is the suggested replacement for RES-SW96-HP-SI.
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
Added to Your Shopping Cart
Details
| Product Number | RES-SW96-HP-SI-M |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | Yes |
| Capacity | 240 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25426059
- Quality Certificate - Lot No.25326031
- Quality Certificate - Lot No.25226037
- Quality Certificate - Lot No.25126032
- Quality Certificate - Lot No.25026116
- Quality Certificate - Lot No.24726053
- Quality Certificate - Lot No.24626033
- Quality Certificate - Lot No.24526037
- Quality Certificate - Lot No.23826029
- Quality Certificate - Lot No.23726032
- Quality Certificate - Lot No.23626089
- Quality Certificate - Lot No.23326038
- Quality Certificate - Lot No.23226037
- Quality Certificate - Lot No.23126039
- Quality Certificate - Lot No.22626043
- Quality Certificate - Lot No.22526031
- Quality Certificate - Lot No.22426034
- Quality Certificate - Lot No.22326030
- Quality Certificate - Lot No.22226089
- Quality Certificate - Lot No.21926029
- Quality Certificate - Lot No.21826019
- Quality Certificate - Lot No.21726030
- Quality Certificate - Lot No.19826003
- Quality Certificate - Lot No.19726004
- Quality Certificate - Lot No.19626007
- Quality Certificate - Lot No.19526011
- Quality Certificate - Lot No.19426090
- Quality Certificate - Lot No.19126009
- Quality Certificate - Lot No.19026005
- Quality Certificate - Lot No.18926007