Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 20µL, Clear, Non-filtered, Sterile, SLAS Rack
Product NumberFX-20-R-S
This is the suggested replacement for FX-20-L-R-S and EM-20-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 20 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96 head, SPAN-8 and MP20 head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€399.81 per case
Less than 10 in Stock
| Product Number | FX-20-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 20 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.34824027
- Quality Certificate - Lot No.34724030
- Quality Certificate - Lot No.34124026
- Quality Certificate - Lot No.30624035
- Quality Certificate - Lot No.22824007
- Quality Certificate - Lot No.22724007
- Quality Certificate - Lot No.19924033
- Quality Certificate - Lot No.16324002
- Quality Certificate - Lot No.16224005
- Quality Certificate - Lot No.16024018
- Quality Certificate - Lot No.10824008
- Quality Certificate - Lot No.10724010
- Quality Certificate - Lot No.04024031
- Quality Certificate - Lot No.23121009
- Quality Certificate - Lot No.23021013
- Quality Certificate - Lot No.22821106
- Quality Certificate - Lot No.22821016
- Quality Certificate - Lot No.22721006
- Quality Certificate - Lot No.22621044
- Quality Certificate - Lot No.22621008
- Quality Certificate - Lot No.22521012
- Quality Certificate - Lot No.22321008
- Quality Certificate - Lot No.22221001
- Quality Certificate - Lot No.22121022
- Quality Certificate - Lot No.22021010
- Quality Certificate - Lot No.21921009
- Quality Certificate - Lot No.21821010
- Quality Certificate - Lot No.21621008
- Quality Certificate - Lot No.21521014
- Quality Certificate - Lot No.21421015