text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 200µL, Clear, Non-filtered, Sterile, Nested Tip Rack

Product NumberEV-200-NTR-S

E-mail

The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.

  • Nested for MCA96 head
  • 50 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterile
  • Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


386,46 € per case

Details
Product Number   EV-200-NTR-S
Qty./Pk   768 / Pk  
Qty./Cs   3840 / Cs  
Brand   Axygen®  
Series   EV  
Model   Freedom EVO  
Tip Feature   Standard  
Tip Shape   Round  
Tip   Standard  
Compatibility   Tecan® Freedom Evo® , TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate® , SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol , 96-Ch.-Low Vol head   
Use With Model   Tecan   
Packaging   Nested tip rack  
Packaging Configuration   8 Stacked  
Packaging Format   8 Wafers/Stack, 5 Stacks/Cs  
Tip Format   96 Tips/Rack  
Pcs./Cs   40 Racks/Case  
Maximum Volume/Well   200 µL  
Filter   No  
Sterile   Yes  
Autoclavable   No  
Color   Clear  
Specifications Documents