text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 10µL, Clear, Filtered, Sterile, Hanging tip rack (5-packs)

Product NumberHTF-10-C-HTR-S-5

E-mail

Axygen® 为Hamilton® STARline系统提供了另一种选择。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。提供非灭菌、无菌、不带滤芯和带滤芯规格。黑色导电聚丙烯吸头提供96孔悬挂式吸头盒、嵌套式吸头盒以及单个带支架吸头盒,适用于Hamilton® MICROLAB® STAR、STARlet、STARplus和Nimbus® 工作站。

  • 10 µL透明吸头
  • 不含RNase/DNase
  • 无热原
  • 无菌
  • 兼容性:Hamilton® Microlab® STAR、STARlet、STARplus和Nimbus® 工作站
  • 免责声明:MICROLAB和NIMBUS是Hamilton® 公司的注册商标。这些吸头产品的兼容性由Axygen独立确定,并非暗示得到Hamilton® 公司的赞助或支持。


    Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

    Learn More

    One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


    Details
    Product Number   HTF-10-C-HTR-S-5
    数量/包   480 /包  
    数量/箱   5760 /箱  
    品牌   Axygen®  
    系列   HT  
    吸头特性   Standard  
    吸头形状   圆形  
    吸头   Standard  
    兼容性   Hamilton® MICROLAB® STAR , STARlet and STARplus workstations   
    结合模型使用   Hamilton   
    包装   悬挂吸头管架  
    包装配置   5 Racks  
    包装规格   96支吸头/盒,5盒/包,12包/箱  
    吸头规格   96支吸头/盒  
    件/箱   60 Racks/Case  
    最大容量/孔   10 µL  
    应用   诊断  
    过滤器   Yes  
    过滤器材料   聚乙烯  
    无菌   是  
    可高压灭菌   No  
    颜色   透明  
    Specifications Documents