Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear Round Bottom 2.2 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-2ML-SQ-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 2.2 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€121.45 per case
Less than 10 in Stock
| Product Number | P-2ML-SQ-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | Round |
| Well Shape | Square |
| Well Volume | 2.2 mL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
- Quality Certificate - Lot No.25426049
- Quality Certificate - Lot No.25426048
- Quality Certificate - Lot No.25426047
- Quality Certificate - Lot No.25426046
- Quality Certificate - Lot No.25426045
- Quality Certificate - Lot No.25426044
- Quality Certificate - Lot No.25326027
- Quality Certificate - Lot No.25226031
- Quality Certificate - Lot No.25126028
- Quality Certificate - Lot No.25026112
- Quality Certificate - Lot No.24726045
- Quality Certificate - Lot No.24726044
- Quality Certificate - Lot No.24726043
- Quality Certificate - Lot No.24726042
- Quality Certificate - Lot No.24726041
- Quality Certificate - Lot No.24726040
- Quality Certificate - Lot No.24626030
- Quality Certificate - Lot No.24526033
- Quality Certificate - Lot No.22626061