text.skipToContent text.skipToNavigation

Axygen® 96-well Clear Round Bottom 1.1 mL Polypropylene Deep Well Plate, 5 per Pack, Sterile

Product NumberP-DW-11-C-S

E-mail

Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.

  • 1.1 mL deep well plate features an ultra-low profile for reduced space requirements
  • ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
  • Ultra-flat surface ensures proper sealing with heat sealing film

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$507.73 per case

Details
Product Number   P-DW-11-C-S
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   Standard  
Well Bottom   Round  
Well Shape   Round  
Well Volume   1.1 mL  
Sterile   Yes  
Lids Included   No  
Application   Diagnostics  
Specifications Documents