Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear Round Bottom 1.1 mL Polypropylene Deep Well Plate, 5 per Pack, Nonsterile
Product NumberP-DW-11-C

Learn More

This product is a suggested replacement for P-1ML-SQ-C.
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 1.1 mL deep well plate features an ultra-low profile for reduced space requirements
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
178,65 € per case
In Stock
Product Number | P-DW-11-C |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Standard |
Well Bottom | Round |
Well Shape | Round |
Well Volume | 1.1 mL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
- Quality Certificate - Lot No.13225056
- Quality Certificate - Lot No.13225055
- Quality Certificate - Lot No.13125032
- Quality Certificate - Lot No.13125031
- Quality Certificate - Lot No.13025038
- Quality Certificate - Lot No.13025037
- Quality Certificate - Lot No.13025036
- Quality Certificate - Lot No.12225045
- Quality Certificate - Lot No.11325039
- Quality Certificate - Lot No.10425010
- Quality Certificate - Lot No.10325014
- Quality Certificate - Lot No.10325013
- Quality Certificate - Lot No.10225016
- Quality Certificate - Lot No.10225015
- Quality Certificate - Lot No.10225014
- Quality Certificate - Lot No.10125012
- Quality Certificate - Lot No.10125011
- Quality Certificate - Lot No.10025018
- Quality Certificate - Lot No.10025017
- Quality Certificate - Lot No.09925017
- Quality Certificate - Lot No.09925016
- Quality Certificate - Lot No.09925015
- Quality Certificate - Lot No.09825017
- Quality Certificate - Lot No.09825016
- Quality Certificate - Lot No.09725018
- Quality Certificate - Lot No.09725017
- Quality Certificate - Lot No.09625015
- Quality Certificate - Lot No.09625014
- Quality Certificate - Lot No.09525015