Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® AxyPrep MAG DyeClean Up Kit - 5 mL
Product NumberMAG-DYECL-5
The AxyPrep Mag DyeClean Kit utilizes a unique paramagnetic bead-based sequencing purification system that is optimized for the removal of excess dye terminator from Sanger sequencing reactions. The process consists of a selective binding of DNA to the beads, a wash step for removing nucleotides, primers, and non-targeted amplicons, and elution of pure DNA. Through use of this kit you can achieve Rapid and reliable clean-up of sequencing reactions while maintaining high QV20+ scores. This kit can be used for manual or automated processes.
- High DNA recovery yields, long sequence readings
- Suitable for the clean-up of sequencing reactions of different Sanger sequencing based platforms - ABI Prism 3730, 3730xl, 3700, 3130, 31030xl and 3100 - GE Healthcare MegaBACE
- Simple and easy sequencing reaction clean-up process: 25 minutes/96 samples
- Scalable: Tube, 96 and 384 well plate formats
- No centrifugation or filtration required
This product is non-returnable. If you have any questions, please contact us immediately.
€328.16 per case
Out of Stock
| Product Number | MAG-DYECL-5 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Application | Diagnostics |
- Quality Certificate - Lot No.13126002
- Quality Certificate - Lot No.08226001
- Quality Certificate - Lot No.04126002
- Quality Certificate - Lot No.35625005
- Quality Certificate - Lot No.29325001
- Quality Certificate - Lot No.25125001
- Quality Certificate - Lot No.15325001
- Quality Certificate - Lot No.12125002
- Quality Certificate - Lot No.08525001
- Quality Certificate - Lot No.04425001
- Quality Certificate - Lot No.01525002
- Quality Certificate - Lot No.30424002