text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG Plant Genomic DNA Extraction Kit

E-mail

The AxyPrep MAG Plant gDNA Extraction Kit is a magnetic beads-based purification system that allows rapid and reliable isolation of high quality gDNA from a wide variety of plant samples. Up to 96 samples (50 mg fresh tissue per sample or 15 mg of dried tissue per sample) can be processed in less than one hour. The AxyPrep MAG Plant gDNA Extraction Kit efficiently eliminates polysaccharides, phenolic compounds and enzyme inhibitors with no organic extractions. This kit is adaptable for use on major liquid handling workstations for high throughput processing.

  • Simplified extraction process
  • Non-alcohol-based purification
  • Compatible with genomics downstream applications
  • High quality, high-yield DNA
  • Manual and automation friendly

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
MAG-PLANT-GDNA-10 Axygen® AxyPrep MAG Plant gDNA-10 Prep   1 / Pk     1 / Cs     Axygen®   €72.92 per case
MAG-PLANT-GDNA-M Axygen® AxyPrep MAG Plant gDNA - 384 Prep   1 / Pk     1 / Cs     Axygen®   €1,197.29 per case
MAG-PLANT-GDNA-S Axygen® AxyPrep MAG Plant gDNA - 96 Prep   1 / Pk     1 / Cs     Axygen®   ₹62,877.00 per case