text.skipToContent text.skipToNavigation

Axygen® Breathable Sealing Film for Tissue Culture, Deep Well, 96-well Microplates, Nonsterile

Product NumberBF-400

E-mail

This is the suggested replacement for BF-444.


Axygen® microplate sealing films for tissue culture are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.

  • Allows effective gas exchange for cellular and bacterial cultivation while preventing contamination
  • Seals polypropylene and polystyrene culture plates, 96 well and 384 microplates, and other assay plates


Out of Stock

Details
Product Number   BF-400
Qty./Pk   100 / Pk  
Qty./Cs   1000 / Cs  
Brand   Axygen®  
Plate Format   Sealing films  
Sterile   No  
Thickness   50 µm  
Packaging Format   100 Films/Pk, 10 Packs/Cs  
Application   Diagnostics  
Specifications Documents