Axygen® PCR 50 µm Aluminum Sealing Film For General Sealing Purposes, Nonsterile
Product NumberPCR-AS-600
Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.
- Provides exceptional seal on multiple well plates with a wide range of reagents and temperatures
- Ideal for light-sensitive samples
- Uniformly applied adhesive provides optimum well sealing
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-AS-600 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Axygen® |
| Plate Format | Sealing films |
| Sterile | No |
| Thickness | 50 µm |
| Packaging Format | 100 Films/Pk, 5 Packs/Cs |
| Product Material | Aluminum |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35423752
- Quality Certificate - Lot No.35423750
- Quality Certificate - Lot No.31823697
- Quality Certificate - Lot No.31823696
- Quality Certificate - Lot No.31823695
- Quality Certificate - Lot No.23523566
- Quality Certificate - Lot No.23523565
- Quality Certificate - Lot No.28722137
- Quality Certificate - Lot No.28622110
- Quality Certificate - Lot No.27222109
- Quality Certificate - Lot No.25822075
- Quality Certificate - Lot No.25822049
- Quality Certificate - Lot No.24322048
- Quality Certificate - Lot No.22822032
- Quality Certificate - Lot No.12522826
- Quality Certificate - Lot No.12422825
- Quality Certificate - Lot No.10922776
- Quality Certificate - Lot No.07722736
- Quality Certificate - Lot No.07622735
- Quality Certificate - Lot No.07322713
- Quality Certificate - Lot No.02522621
- Quality Certificate - Lot No.35421573
- Quality Certificate - Lot No.34921557
- Quality Certificate - Lot No.23121298
- Quality Certificate - Lot No.22221277
- Quality Certificate - Lot No.21121260
- Quality Certificate - Lot No.17521167
- Quality Certificate - Lot No.17421146
- Quality Certificate - Lot No.15821078
- Quality Certificate - Lot No.11721991