Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Polypropylene PCR Tube Strips and Flat Cap Strips, 8 Tubes/Strip, 8 Flat Caps/Strip, Clear, Nonsterile
Product NumberPCR-0208-FCP-C
Axygen® 0.2 mL thin-wall 8 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,454.86 per case
Less than 10 in Stock
| Product Number | PCR-0208-FCP-C |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
- Quality Certificate - Lot No.15226822
- Quality Certificate - Lot No.14826822
- Quality Certificate - Lot No.14526045
- Quality Certificate - Lot No.14426822
- Quality Certificate - Lot No.13826062
- Quality Certificate - Lot No.05426039
- Quality Certificate - Lot No.04526028
- Quality Certificate - Lot No.04026058
- Quality Certificate - Lot No.01626025
- Quality Certificate - Lot No.01426822
- Quality Certificate - Lot No.35425822
- Quality Certificate - Lot No.31925822
- Quality Certificate - Lot No.31625033
- Quality Certificate - Lot No.19625822
- Quality Certificate - Lot No.17225822
- Quality Certificate - Lot No.13525015
- Quality Certificate - Lot No.13225019
- Quality Certificate - Lot No.12925016
- Quality Certificate - Lot No.12725024
- Quality Certificate - Lot No.12525034
- Quality Certificate - Lot No.10925822
- Quality Certificate - Lot No.10625038
- Quality Certificate - Lot No.10425039
- Quality Certificate - Lot No.10225009
- Quality Certificate - Lot No.09825012
- Quality Certificate - Lot No.09125046
- Quality Certificate - Lot No.08425822
- Quality Certificate - Lot No.07225064
- Quality Certificate - Lot No.05725822
- Quality Certificate - Lot No.01525154