Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Assorted Colors, Nonsterile
Product NumberPCR-02-A
Axygen® 0.2 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
£652.26 per case
| Product Number | PCR-02-A |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Assorted |
| Application | Diagnostics |
- Quality Certificate - Lot No.07225081
- Quality Certificate - Lot No.07025001
- Quality Certificate - Lot No.05525106
- Quality Certificate - Lot No.04125030
- Quality Certificate - Lot No.02825002
- Quality Certificate - Lot No.34424037
- Quality Certificate - Lot No.28824025
- Quality Certificate - Lot No.26724023
- Quality Certificate - Lot No.15924033
- Quality Certificate - Lot No.15224026
- Quality Certificate - Lot No.01124001
- Quality Certificate - Lot No.21623002
- Quality Certificate - Lot No.19723003
- Quality Certificate - Lot No.04723010
- Quality Certificate - Lot No.02623001
- Quality Certificate - Lot No.21422077
- Quality Certificate - Lot No.20922015
- Quality Certificate - Lot No.20922014
- Quality Certificate - Lot No.20922003
- Quality Certificate - Lot No.31121024
- Quality Certificate - Lot No.31021026
- Quality Certificate - Lot No.31021025
- Quality Certificate - Lot No.00621046
- Quality Certificate - Lot No.36420013
- Quality Certificate - Lot No.36320095
- Quality Certificate - Lot No.35820021
- Quality Certificate - Lot No.24719082
- Quality Certificate - Lot No.24219015
- Quality Certificate - Lot No.24119031
- Quality Certificate - Lot No.23119252