Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Violet, Nonsterile
Product NumberPCR-02-V
Axygen® 0.2 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Added to Your Shopping Cart
Details
| Product Number | PCR-02-V |
| パック入数 | 1000 / パック |
| ケース入数 | 10000 / ケース |
| ブランド | Axygen® |
| 滅菌 | なし |
| 容量 | 0.2 mL |
| 底の形状 | コニカル |
| キャップ材質 | ポリプロピレン |
| カラー | 紫 |
| アプリケーション | 診断研究 |
Specifications Documents