Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.5 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile, 1000/Cs
Product NumberPCR-05-C
(This is the suggested replacement for PCR-05-X)
Axygen® 0.5 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
582,56 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-05-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.5 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11926015
- Quality Certificate - Lot No.11726094
- Quality Certificate - Lot No.11626817
- Quality Certificate - Lot No.11326038
- Quality Certificate - Lot No.11126041
- Quality Certificate - Lot No.10826027
- Quality Certificate - Lot No.10626045
- Quality Certificate - Lot No.10426039
- Quality Certificate - Lot No.07526074
- Quality Certificate - Lot No.07326064
- Quality Certificate - Lot No.07126085
- Quality Certificate - Lot No.06926817
- Quality Certificate - Lot No.06926076
- Quality Certificate - Lot No.06626053
- Quality Certificate - Lot No.06326099
- Quality Certificate - Lot No.06026042
- Quality Certificate - Lot No.06026004
- Quality Certificate - Lot No.06026002
- Quality Certificate - Lot No.05926012
- Quality Certificate - Lot No.05926008
- Quality Certificate - Lot No.05126025
- Quality Certificate - Lot No.04926032
- Quality Certificate - Lot No.04826030
- Quality Certificate - Lot No.04526024
- Quality Certificate - Lot No.04426032
- Quality Certificate - Lot No.04326033
- Quality Certificate - Lot No.01826817
- Quality Certificate - Lot No.01626817
- Quality Certificate - Lot No.35425013
- Quality Certificate - Lot No.35125817