Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes, 8-well Strips, Clear
Product Number3741
- Tube strips consist of eight 0.2 mL tubes connected together
- Cap strips are sold separately
- Made of thin wall polypropylene and designed for precise fit in heat blocks for optimum heat transfer
- DNase- and RNase-free
- Autoclavable at 121°C
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 344,81 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3741 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Style | No cap |
| Cap Material | Polypropylene |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15626014
- Quality Certificate - Lot No.01226060
- Quality Certificate - Lot No.31425062
- Quality Certificate - Lot No.22425028
- Quality Certificate - Lot No.25124016
- Quality Certificate - Lot No.22024019
- Quality Certificate - Lot No.20824010
- Quality Certificate - Lot No.12123003
- Quality Certificate - Lot No.02923007
- Quality Certificate - Lot No.31222025
- Quality Certificate - Lot No.31222024
- Quality Certificate - Lot No.19220024
- Quality Certificate - Lot No.30219007
- Quality Certificate - Lot No.30119013
- Quality Certificate - Lot No.29819025
- Quality Certificate - Lot No.29519012
- Quality Certificate - Lot No.24719067
- Quality Certificate - Lot No.24619009
- Quality Certificate - Lot No.24519011
- Quality Certificate - Lot No.10519038
- Quality Certificate - Lot No.10519035
- Quality Certificate - Lot No.00919082
- Quality Certificate - Lot No.27418039
- Quality Certificate - Lot No.22518021
- Quality Certificate - Lot No.10217002
- Quality Certificate - Lot No.10017001
- Quality Certificate - Lot No.30516384
- Quality Certificate - Lot No.04716384
- Quality Certificate - Lot No.27414264
- Quality Certificate - Lot No.27314264