Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD PCR 1 x 8 Optically Clear Flat Cap Strips, for RT-PCR
Product Number3742

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Designed with an optically clear flat cap for RT-PCR and other fluorescent or luminescent applications
- Made of thin wall polypropylene
- Designed to fit on all Corning® Thermowell™ GOLD 1 x 8 well PCR strips and 96 well PCR microplates
- DNase- and RNase-free
- Autoclavable at 121°C

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
516,24 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3742 |
Qty./Pk | 125 / Pk |
Qty./Cs | 1250 / Cs |
Brand | Corning® |
Sterile | No |
Cap Style | Flat top |
Cap Material | Polypropylene |
Cap Color | Clear |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12825024
- Quality Certificate - Lot No.11125023
- Quality Certificate - Lot No.06023058
- Quality Certificate - Lot No.34322017
- Quality Certificate - Lot No.05019016
- Quality Certificate - Lot No.26517003
- Quality Certificate - Lot No.03217002
- Quality Certificate - Lot No.03117001
- Quality Certificate - Lot No.31916389
- Quality Certificate - Lot No.01116389
- Quality Certificate - Lot No.26714389
- Quality Certificate - Lot No.03814389
- Quality Certificate - Lot No.26313389
- Quality Certificate - Lot No.11613389
- Quality Certificate - Lot No.29312023
- Quality Certificate - Lot No.15212013
- Quality Certificate - Lot No.31211012
- Quality Certificate - Lot No.09411031
- Quality Certificate - Lot No.33310021
- Quality Certificate - Lot No.19310021
- Quality Certificate - Lot No.14010024
- Quality Certificate - Lot No.35209008
- Quality Certificate - Lot No.28609021
- Quality Certificate - Lot No.18809023
- Quality Certificate - Lot No.12009013
- Quality Certificate - Lot No.08309018
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35405020
- Quality Certificate - Lot No.35107015
- Quality Certificate - Lot No.34905013