text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD PCR 1 x 8 Cap Strips, Domed, Assorted Colors

Product Number3748

E-mail
  • Made of thin wall polypropylene and designed to fit on all Corning® Thermowell™ GOLD 1 x 8 well PCR strips and 96 well PCR microplates
  • DNase- and RNase-free
  • Autoclavable at 121°C

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


526,56 € per case

Out of Stock

Details
Product Number   3748
Qty./Pk   125 / Pk  
Qty./Cs   1250 / Cs  
Brand   Corning®  
Sterile   No  
Cap Style   Dome  
Cap Material   Polypropylene  
Cap Color   Assorted  
Specifications Documents