Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

0.2 mL Polypropylene PCR Tubes, Assorted Colors, 8-well Strips
Product Number6547

- Tube strips consist of eight 0.2 mL tubes connected together
- Cap strips are packaged with tube strips for convenience
- 60 of each color (clear, red, blue, green and yellow) per bag, one bag of each color per case
- Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- DNase- and RNase-free
- Autoclavable at 121°C
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€615.16 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 6547 |
Qty./Pk | 60 / Pk |
Qty./Cs | 300 / Cs |
Brand | Corning® |
Sterile | No |
Capacity | 0.2 mL |
Bottom Style | Conical |
Cap Material | Polypropylene |
Color | Assorted |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01730601
- Quality Certificate - Lot No.18225054
- Quality Certificate - Lot No.04325167
- Quality Certificate - Lot No.02125002
- Quality Certificate - Lot No.20024040
- Quality Certificate - Lot No.31223004
- Quality Certificate - Lot No.29623014
- Quality Certificate - Lot No.06823002
- Quality Certificate - Lot No.29719030
- Quality Certificate - Lot No.02319097
- Quality Certificate - Lot No.02219048
- Quality Certificate - Lot No.02119168
- Quality Certificate - Lot No.01419186
- Quality Certificate - Lot No.00919081
- Quality Certificate - Lot No.02918002
- Quality Certificate - Lot No.02318001
- Quality Certificate - Lot No.32817001
- Quality Certificate - Lot No.29816800
- Quality Certificate - Lot No.32414800
- Quality Certificate - Lot No.20214800
- Quality Certificate - Lot No.11814800
- Quality Certificate - Lot No.05914801
- Quality Certificate - Lot No.35213800
- Quality Certificate - Lot No.30813800
- Quality Certificate - Lot No.28113800
- Quality Certificate - Lot No.22013800
- Quality Certificate - Lot No.33812800
- Quality Certificate - Lot No.31212800
- Quality Certificate - Lot No.24012800
- Quality Certificate - Lot No.13712002