text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD and Thermowell 8-well PCR Tube Strips

E-mail

Tube strips consist of eight 0.2 mL thin wall polypropylene tubes connected together. Dual connectors between adjacent tubes eliminate inadvertent breakage during sample handling. Tube strips are designed for precise fit in thermal cyclers to optimize heat transfer. Thermowell GOLD cap strips are sold separately from Thermowell GOLD tube strips. Original Thermowell tube strips and cap strips are packaged together. Tube strips are RNase-/DNase-free, and are autoclavable at 121°C.



Cat. No. 6547 has 60 of each color per bag; 1 bag of each color per case.

Cat. No. 3742 is designed for real-time PCR. Suitable for use with Thermowell GOLD 0.2 mL 1 x 8 PCR tube strips and 96-well microplates.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3740 Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes, 8-well Strips, Assorted Colors   125 / Pk     1250 / Cs     Corning®   1 344,81 € per case
3741 Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes, 8-well Strips, Clear   125 / Pk     1250 / Cs     Corning®   1 344,81 € per case
3742 Corning® Thermowell® GOLD PCR 1 x 8 Optically Clear Flat Cap Strips, for RT-PCR   125 / Pk     1250 / Cs     Corning®   526,56 € per case
3743 Corning® Thermowell® GOLD PCR 1 x 8 Cap Strips, Domed, Clear   125 / Pk     1250 / Cs     Corning®   €526.56 per case
3748 Corning® Thermowell® GOLD PCR 1 x 8 Cap Strips, Domed, Assorted Colors   125 / Pk     1250 / Cs     Corning®   £476.01 per case
6542 0.2 mL Clear Polypropylene PCR Tubes, 8-well Strips   60 / Pk     300 / Cs     Corning®   £551.46 per case
6547 0.2 mL Polypropylene PCR Tubes, Assorted Colors, 8-well Strips   60 / Pk     300 / Cs     Corning®   £567.22 per case