text.skipToContent text.skipToNavigation

Axygen® 384-well Polypropylene PCR Microplate, Compatible with ABI, Full Skirt, Clear, Nonsterile

Product NumberPCR-384M2-C

E-mail

Axygen® 384 well skirted PCR microplate, clear, is designed to fit standard 384 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with Axymat or sealing film.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • Single Notch Corner
  • Robotic friendly full skirt design
  • Application/Compatibility: Standard thermal cycling, Fully ABI compatible for qPCR and Sequencing

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


355,46 € per case

Out of Stock

Details
Product Number   PCR-384M2-C
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   384-well  
Plate Feature   Full skirt  
Well Shape   Round  
Well Volume   50 µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents