Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile
Product NumberPCR-96-FS-C
Axygen® 96 well full skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Suitable for 0.1 mL thermal cycler blocks
- 96-well Full Skirt PCR plate
- Single notch corner
- Robotic friendly full skirt design
- Application/Compatibility: Standard thermal cycling, Automation Friendly
€272.99 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | PCR-96-FS-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Full skirt |
| Well Shape | Round |
| Well Volume | 200 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25826861
- Quality Certificate - Lot No.24326000
- Quality Certificate - Lot No.23926000
- Quality Certificate - Lot No.23726000
- Quality Certificate - Lot No.23326861
- Quality Certificate - Lot No.23026000
- Quality Certificate - Lot No.22626000
- Quality Certificate - Lot No.22026000
- Quality Certificate - Lot No.21826000
- Quality Certificate - Lot No.19026000
- Quality Certificate - Lot No.18926000
- Quality Certificate - Lot No.18326000
- Quality Certificate - Lot No.17226861
- Quality Certificate - Lot No.15426000
- Quality Certificate - Lot No.15226000
- Quality Certificate - Lot No.14826000
- Quality Certificate - Lot No.12726000
- Quality Certificate - Lot No.12626861
- Quality Certificate - Lot No.12526000
- Quality Certificate - Lot No.12126000
- Quality Certificate - Lot No.11126000
- Quality Certificate - Lot No.10726000
- Quality Certificate - Lot No.10526000