Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480 with Bar Codes and Sealing Film, White, Non-Sterile
产品编号PCR-96-LC480-W-BC
Axygen® 96 well PCR microplate is designed to fit Roche Light Cycler 480. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Includes Ultra Clear sealing film and printed alphanumeric grid for ease of well identification.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Pre-barcoded
- Includes UC-500 Ultra clear real time PCR sealing films
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | PCR-96-LC480-W-BC |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Half skirt |
| Well Shape | Round |
| Well Volume | 100 µL |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 09725003
- 质量证书 – 批号 28124004
- 质量证书 – 批号 26124083
- 质量证书 – 批号 19924001
- 质量证书 – 批号 07424033
- 质量证书 – 批号 33823007
- 质量证书 – 批号 20823023
- 质量证书 – 批号 03223042
- 质量证书 – 批号 20420038
- 质量证书 – 批号 11319016
- 质量证书 – 批号 09919024
- 质量证书 – 批号 23218126
- 质量证书 – 批号 21318001
- 质量证书 – 批号 11418001
- 质量证书 – 批号 26317001
- 质量证书 – 批号 26316000
- 质量证书 – 批号 08516000
- 质量证书 – 批号 02116000
- 质量证书 – 批号 02615000
- 质量证书 – 批号 31114000
- 质量证书 – 批号 Generic
- 质量证书 – 批号 120918-335
- 质量证书 – 批号 120820-000
- 质量证书 – 批号 120810-000
- 质量证书 – 批号 120612-000
- 质量证书 – 批号 120119-000
- 质量证书 – 批号 100922-000