Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, Clear, Nonsterile
Product NumberPCR-96-LP-AB-C
Axygen® 96 well low profile PCR microplate is designed to fit ABI Real Time PCR thermal cyclers and sequencers. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-Well Semi-Skirted Low Profile PCR Plate
- Optimized for Fast PCR
- Designed for ABI Thermal Cyclers
- Application/Compatibility: ABI Fast PCR 7500, 7900 9800, Veriti and StepOne
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-96-LP-AB-C |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Low profile |
| Well Shape | Round |
| Well Volume | 100 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16926044
- Quality Certificate - Lot No.16326002
- Quality Certificate - Lot No.16126006
- Quality Certificate - Lot No.15926081
- Quality Certificate - Lot No.15526006
- Quality Certificate - Lot No.13326009
- Quality Certificate - Lot No.07226043
- Quality Certificate - Lot No.07126078
- Quality Certificate - Lot No.07026083
- Quality Certificate - Lot No.06926069
- Quality Certificate - Lot No.06826117
- Quality Certificate - Lot No.22925012
- Quality Certificate - Lot No.22725025
- Quality Certificate - Lot No.22525024
- Quality Certificate - Lot No.22425050
- Quality Certificate - Lot No.22125012
- Quality Certificate - Lot No.21925018
- Quality Certificate - Lot No.16725069
- Quality Certificate - Lot No.16525015
- Quality Certificate - Lot No.16425020
- Quality Certificate - Lot No.16325024
- Quality Certificate - Lot No.15825005
- Quality Certificate - Lot No.15625044
- Quality Certificate - Lot No.15425011
- Quality Certificate - Lot No.14325026
- Quality Certificate - Lot No.33924034
- Quality Certificate - Lot No.33824023
- Quality Certificate - Lot No.33824022