Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, Clear, Nonsterile
Product NumberPCR-96-LP-AB-C

Learn More

Axygen® 96 well low profile PCR microplate is designed to fit ABI Real Time PCR thermal cyclers and sequencers. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-Well Semi-Skirted Low Profile PCR Plate
- Optimized for Fast PCR
- Designed for ABI Thermal Cyclers
- Application/Compatibility: ABI Fast PCR 7500, 7900 9800, Veriti and StepOne

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
814,14 € per case
Out of Stock
Product Number | PCR-96-LP-AB-C |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Low profile |
Well Shape | Round |
Well Volume | 100 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
- Quality Certificate - Lot No.33924034
- Quality Certificate - Lot No.33824023
- Quality Certificate - Lot No.33824022
- Quality Certificate - Lot No.33724037
- Quality Certificate - Lot No.33724016
- Quality Certificate - Lot No.32024005
- Quality Certificate - Lot No.31824005
- Quality Certificate - Lot No.31624011
- Quality Certificate - Lot No.27124018
- Quality Certificate - Lot No.27024015
- Quality Certificate - Lot No.26824016
- Quality Certificate - Lot No.26724021
- Quality Certificate - Lot No.13424047
- Quality Certificate - Lot No.13124035
- Quality Certificate - Lot No.12924046
- Quality Certificate - Lot No.12724057
- Quality Certificate - Lot No.12524005
- Quality Certificate - Lot No.12324044
- Quality Certificate - Lot No.12324009
- Quality Certificate - Lot No.12024007
- Quality Certificate - Lot No.12024003
- Quality Certificate - Lot No.11424028
- Quality Certificate - Lot No.11324009
- Quality Certificate - Lot No.26623001
- Quality Certificate - Lot No.12021025
- Quality Certificate - Lot No.11921024
- Quality Certificate - Lot No.11621066
- Quality Certificate - Lot No.10821014