Axygen® 96-well Automation Compatible Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile
Product NumberPCR-96-HS-AC-C
Axygen® automation-compatible PCR microplate features a rigid frame with a small split that sustains heat transferring during and post thermal cycling without distorting its shape. The polypropylene plate also features raised rims around the wells to provide tight sealing to minimize heat evaporation. Compatible with most major thermal cyclers, sequencers, and automation platforms, the plate provides optimal performance for downstream applications, including high throughput screening.
- Remains flat during and post thermal cycling
- Raised well rims help reduce heat evaporation
- Clear wells, visible grid for easy sample loading and tracking
- Ultra-thin and consistent wall thickness for easy and consistent heat transfer
- Suitable for standard and real-time PCR
- Single notch corner
- SBS footprint
- Manufactured from polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatible with major automation platforms, thermal cyclers, and sequencers
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
223,43 € per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | PCR-96-HS-AC-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Half skirt |
| Well Volume | 200 µL |
| Sterile | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13626001
- Quality Certificate - Lot No.13426012
- Quality Certificate - Lot No.10026035
- Quality Certificate - Lot No.09726035
- Quality Certificate - Lot No.04026056
- Quality Certificate - Lot No.32425018
- Quality Certificate - Lot No.32225024
- Quality Certificate - Lot No.21825018
- Quality Certificate - Lot No.21725019
- Quality Certificate - Lot No.21625253
- Quality Certificate - Lot No.18425036
- Quality Certificate - Lot No.15925001
- Quality Certificate - Lot No.04325100
- Quality Certificate - Lot No.04325099
- Quality Certificate - Lot No.03725003
- Quality Certificate - Lot No.01525048
- Quality Certificate - Lot No.01525047
- Quality Certificate - Lot No.25324051
- Quality Certificate - Lot No.25124028
- Quality Certificate - Lot No.24924051
- Quality Certificate - Lot No.24824039
- Quality Certificate - Lot No.24624038
- Quality Certificate - Lot No.16524027
- Quality Certificate - Lot No.12324011
- Quality Certificate - Lot No.10724058
- Quality Certificate - Lot No.10124015
- Quality Certificate - Lot No.27623027
- Quality Certificate - Lot No.27523032
- Quality Certificate - Lot No.22623031