Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® 96-well Polycarbonate PCR Microplate, Model P, Nonsterile
Product Number6509
- Corning® Thermowell™ 96 well polycarbonate PCR microplates fit the most commonly used thermal cyclers
- For oil-free operation, plates must be used with sealing tape or a sealing mat and used in conjunction with thermal cyclers that have heated lids
€174.72 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 6509 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Model P |
| Well Shape | Round |
| Well Volume | 200 µL |
| Lids Included | No |
Specifications Documents