Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Laminin 100 mm TC-treated Culture Dishes, 5/Pack, 10/Case
Product Number354452

Learn More

Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
282,26 € per case
Out of Stock
Product Number | 354452 |
Qty./Pk | 5 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 58.1 cm² |
Storage | 2° - 8°C |
Surface Coating | Laminin |
- Quality Certificate - Lot No.33024002
- Quality Certificate - Lot No.8330280
- Quality Certificate - Lot No.8004078
- Quality Certificate - Lot No.7345004
- Quality Certificate - Lot No.7198006
- Quality Certificate - Lot No.3108610
- Quality Certificate - Lot No.3051004
- Quality Certificate - Lot No.2136004
- Quality Certificate - Lot No.1305001
- Quality Certificate - Lot No.1034002
- Quality Certificate - Lot No.0048017