Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 35 mm TC-treated Easy-Grip Style Cell Culture Dish, Sterile, 20/Pack, 500/Case
Product Number353001
Falcon® 35mm TC-treated Easy-Grip Style Cell Culture Dish, Sterile, 20/Pack, 500/Case
- Actual Dimensions - 40.28mm O.D. x 6.17mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterile
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
£258.95 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 353001 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Dish Style | Easy Grip |
| Petri Dish Style | 35 mm |
| Surface Treatment | TC-Treated |
| Cell Growth Area | 11.78 cm² |
| Recommended Medium Volume | 2.5 - 3 mL |
| Diameter | 35 mm |
| O.D. | 40.28 mm |
| Sterile | Yes |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21326508
- Quality Certificate - Lot No.17126507
- Quality Certificate - Lot No.12926506
- Quality Certificate - Lot No.10726505
- Quality Certificate - Lot No.08426504
- Quality Certificate - Lot No.06926503
- Quality Certificate - Lot No.01626502
- Quality Certificate - Lot No.00826501
- Quality Certificate - Lot No.31825517
- Quality Certificate - Lot No.31125516
- Quality Certificate - Lot No.29625515
- Quality Certificate - Lot No.28025514
- Quality Certificate - Lot No.25925513
- Quality Certificate - Lot No.24425512
- Quality Certificate - Lot No.23425511
- Quality Certificate - Lot No.22325510
- Quality Certificate - Lot No.21425509
- Quality Certificate - Lot No.20825508
- Quality Certificate - Lot No.20125507
- Quality Certificate - Lot No.18925506
- Quality Certificate - Lot No.18225505
- Quality Certificate - Lot No.16625504
- Quality Certificate - Lot No.09125503
- Quality Certificate - Lot No.07425502
- Quality Certificate - Lot No.9349004
- Quality Certificate - Lot No.9346003
- Quality Certificate - Lot No.9343002
- Quality Certificate - Lot No.9342004
- Quality Certificate - Lot No.9337005
- Quality Certificate - Lot No.9335004