Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 60 mm TC-treated Cell Culture Dish, Sterile, 20/Pack, 500/Case
Product Number353002
Falcon® 60mm Cell Culture Dish, TC-treated Polystyrene, Sterile, 20/Pack, 500/Case
- Actual Dimensions - 54.81mm O.D. x 13.26mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Nonpyrogenic
- Sterile
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 353002 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Dish Style | Petri |
| Petri Dish Style | 60 mm |
| Surface Treatment | TC-Treated |
| Cell Growth Area | 21.29 cm² |
| Recommended Medium Volume | 6 - 7 mL |
| Diameter | 60 mm |
| O.D. | 54.81 mm |
| Sterile | Yes |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents