Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 150 mm TC-treated Cell Culture Dish with 20 mm Grid, Sterile, 10/Pack, 100/Case
Product Number353025
Falcon® 150mm Cell Culture Dish with 20mm Molded Grid, TC-treated Polystyrene, Sterile, 10/Pack, 100/Case
- Actual Dimensions - 142.57mm O.D. x 24.77mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterile
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€380.58 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 353025 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Dish Style | Petri |
| Petri Dish Style | 150 mm |
| Surface Treatment | TC-Treated |
| Cell Growth Area | 151.9 cm² |
| Recommended Medium Volume | 45 - 50 mL |
| Diameter | 150 mm |
| O.D. | 142.57 mm |
| Sterile | Yes |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9357002
- Quality Certificate - Lot No.9356003
- Quality Certificate - Lot No.9354005
- Quality Certificate - Lot No.9352007
- Quality Certificate - Lot No.9350007
- Quality Certificate - Lot No.9349006
- Quality Certificate - Lot No.9349005
- Quality Certificate - Lot No.9345005
- Quality Certificate - Lot No.9345004
- Quality Certificate - Lot No.9342006
- Quality Certificate - Lot No.9339006
- Quality Certificate - Lot No.9338001
- Quality Certificate - Lot No.9336001
- Quality Certificate - Lot No.9335008
- Quality Certificate - Lot No.9329009
- Quality Certificate - Lot No.9329007
- Quality Certificate - Lot No.9328016
- Quality Certificate - Lot No.9327009
- Quality Certificate - Lot No.9327006
- Quality Certificate - Lot No.9325008
- Quality Certificate - Lot No.9325007
- Quality Certificate - Lot No.9325003
- Quality Certificate - Lot No.9324007
- Quality Certificate - Lot No.9323020
- Quality Certificate - Lot No.9323013
- Quality Certificate - Lot No.9322015
- Quality Certificate - Lot No.9321015
- Quality Certificate - Lot No.9320004
- Quality Certificate - Lot No.9318006
- Quality Certificate - Lot No.9316008