text.skipToContent text.skipToNavigation

Falcon® 60 mm TC-treated Center Well Organ Culture Dish, Sterile, 20/Pack, 500/Case

Product Number353037

E-mail

Falcon® 60mm Center Well Organ Culture Dish, TC-treated Polystyrene, Sterile, 20/Pack, 500/Case

  • Actual Dimensions - 54.84mm O.D. x 13.56mm
  • Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
  • Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
  • Improved handling of small dishes with the unique Easy-Grip design
  • Nonpyrogenic
  • Sterile
  • Packaged in peel-open, medical-style bags
  • Crystal-grade virgin polystyrene

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€599.15 per case

In Stock

Details
Product Number   353037
Qty./Pk   20 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Dish Style   Center well  
Petri Dish Style   60 mm  
Surface Treatment   TC-Treated  
Cell Growth Area   2.89 cm²  
Diameter   60 mm  
O.D.   54.84 mm  
Sterile   Yes  
Dish Type   Stackable  
Vented   Yes  
Specifications Documents