text.skipToContent text.skipToNavigation

Costar® 60 mm Center Well Culture Dish

Product Number3260

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Product is strictly not for human use. This product is not CE marked. For Research Use Only. Not for diagnostic procedures.

  • 20mm diameter center well holds 3 mL of medium while the outer well holds 10 mL
  • Height is 15mm
  • Treated for optimal cell attachment
  • Sterilized by gamma radiation and nonpyrogenic
  • For Research Use Only. Not for diagnostic procedures.


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
PYREX® 一次性玻璃血清移液管,独立包装,无菌,带塞,量出式
Corning® Internal Thread Cryogenic Vials
Corning® 100 mL MEM Nonessential Amino Acids, 100x
PYREX® 10 mL Heavy Duty Conical Centrifuge Tubes with White Graduations, Screw Cap
Details
Product Number   3260
Qty./Pk   20 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Dish Type   Stackable  
Vented   Yes  
Specifications Documents