text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine/Laminin 6 Well Clear Flat Bottom TC-Treated Multiwell Plate, with Lid, 5/Case

Product Number354595

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

This is the suggested replacement for 354455.



Corning® BioCoat™ Poly-D-Lysine/Laminin 6 Well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine and laminin. Flat bottom, with lid, 5/case.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


270,10 € per case

Out of Stock

Details
Product Number   354595
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Cell Growth Area   9.6 cm²  
Storage   2°- 8°C  
Surface Coating   Poly-D-Lysine/Laminin