text.skipToContent text.skipToNavigation

Corning® Primaria™ 24-well Flat Bottom Surface Modified Multiwell Cell Culture Plate, with Lid, Ind. Wrapped, Sterile, 50/Cs

Product Number353847

E-mail

Corning® Primaria™ 24-well Clear Multiwell Plate is comprised of clear surface-modified polystyrene for enhanced cell culture. Flat bottom, with low evaporation lid, individually wrapped, sterile, 50/case

  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Corning® Primaria™ TC surface treatment
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual trays are PET (Code 1) and recyclable
  • Working volume of Media is 0.8-1 mL
  • Working volume of Trypsin is 0.08-0.1 mL (Your lab protocol may call for another proteolytic enzyme.)
  • Lid included

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


222,51 € per case

Less than 10 in Stock

Details
Product Number   353847
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Cell Growth Area   1.9 cm²  
Surface Treatment   Corning Primaria  
Sterile   Yes  
Specifications Documents