Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm MLL/FLL Filter, MLL
Product Number11650
Corning polystyrene Storage Bottles are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a Male Luer Lock. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polystyrene
- Sterilized to SAL 10⁻⁶
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Out of Stock
| Product Number | 11650 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | Corning® |
| Capacity | 150 mL |
| Top Style | Threaded |
| Cap Material | High density polyethylene |
| Cap Diameter | 45 mm |
| Cap Color | Orange |
| Sterile | Yes |
| Tubing Connection | Male Luer lock |
- Quality Certificate - Lot No.07526035
- Quality Certificate - Lot No.03726037
- Quality Certificate - Lot No.03326076
- Quality Certificate - Lot No.01726015
- Quality Certificate - Lot No.32325006
- Quality Certificate - Lot No.29625039
- Quality Certificate - Lot No.26825020
- Quality Certificate - Lot No.22425024
- Quality Certificate - Lot No.12825035
- Quality Certificate - Lot No.08825014
- Quality Certificate - Lot No.08525019
- Quality Certificate - Lot No.05825019
- Quality Certificate - Lot No.05625043
- Quality Certificate - Lot No.04225006
- Quality Certificate - Lot No.02325011
- Quality Certificate - Lot No.16524047
- Quality Certificate - Lot No.10424009
- Quality Certificate - Lot No.35523042
- Quality Certificate - Lot No.30323007
- Quality Certificate - Lot No.22723038
- Quality Certificate - Lot No.00423043
- Quality Certificate - Lot No.34122027
- Quality Certificate - Lot No.30922005
- Quality Certificate - Lot No.29622003
- Quality Certificate - Lot No.26222011
- Quality Certificate - Lot No.08222013
- Quality Certificate - Lot No.06822006
- Quality Certificate - Lot No.30021019
- Quality Certificate - Lot No.06821009
- Quality Certificate - Lot No.02821009