text.skipToContent text.skipToNavigation

Disposable Tubing Set for use with 850cm² Polystyrene Roller Bottle, 3/8” ID x 1/2” OD, ADCF*, 0.2 µm filter, MPC* Quick Connect

Product Number10043

E-mail
  • 48mm threaded Easy Grip Cap
  • Chemically resistant, heat sealable flexible tubing
  • Accommodates both 2L and 4L bottles
  • Male MPC connector with cap
  • PureFit® tube clamp system
  • Autoclavable
  • 0.2 µm PTFE filter vent

*ADCF - Animal Derived Component Free **MPC - Medical grade Polycarbonate



695,52 € per case

Out of Stock

Details
Product Number   10043
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Specifications Documents