Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Disposable Aseptic Transfer Cap for 1L Plastic Spinner Flask, ¼ Dip Tube, 0.2 µm Vent, Male MPC, Sterile
Product Number3545
Corning Spinner Flask Aseptic Transfer Caps will both reduce contamination risk and enhance the productivity of your cell culture operations when adding or removing medium and cells. Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the side arms on 1L Corning Disposable Spinner Flasks (Cat. No. 3561). Made from high density polyethylene. Autoclaving is not recommended.
- Chemically resistant, heat-sealable, flexible tubing, 1/4 ID, 3/8 OD
- 24 tubing length, with connector
- For Use with: 1L Disposable Spinner Flasks (3561, 3580).
448,23 € per case
Out of Stock
| Product Number | 3545 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |