Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 125 mL Polycarbonate Erlenmeyer Flask with 1/8 Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile, 1/bag, 6/case
产品编号11405
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Corning closed system Erlenmeyer flasks will enhance the productivity of your shaker culture operations when adding or removing medium and cells. Flask is made from optically clear polycarbonate and is preassembled with an aseptic transfer cap. Unit is sterilized by gamma radiation.
Flask:
- Polycarbonate construction: USP Class VI material
- Molded-in graduations for accuracy (+/-5%)
Aseptic Transfer Cap:
- Chemically resistant, heat-sealable, heat-sealable, flexible tubing, 1/8” ID, 1/4” OD
- Male Luer Lok Disconnect
- 36” tubing length, with connector
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
| 产品编号 | 11405 |
| 数量/包 | 1 /包 |
| 数量/箱 | 6 /箱 |
| 品牌 | Corning® |
| 盖式样 | 无菌转移盖 |
| 盖材料 | 聚丙烯 |
| 盖颜色 | 橙色 |
| 特性 | 一次性 |
| 容量 | 125 mL |
| 培养瓶式样 | Erlenmeyer锥形瓶 |
| 顶部式样 | 带螺纹 |
| 挡板 | 没有 |
- 质量证书 – 批号 21826043
- 质量证书 – 批号 21625038
- 质量证书 – 批号 19625051
- 质量证书 – 批号 14125016
- 质量证书 – 批号 05725004
- 质量证书 – 批号 02825006
- 质量证书 – 批号 35124037
- 质量证书 – 批号 28524025
- 质量证书 – 批号 23524028
- 质量证书 – 批号 21324050
- 质量证书 – 批号 18524039
- 质量证书 – 批号 13624024
- 质量证书 – 批号 05524006
- 质量证书 – 批号 00423006
- 质量证书 – 批号 33522013
- 质量证书 – 批号 31922007
- 质量证书 – 批号 27422004
- 质量证书 – 批号 27022034
- 质量证书 – 批号 20822043
- 质量证书 – 批号 16722010
- 质量证书 – 批号 04622004
- 质量证书 – 批号 22321003
- 质量证书 – 批号 21521007
- 质量证书 – 批号 06321008
- 质量证书 – 批号 04621002
- 质量证书 – 批号 02021010
- 质量证书 – 批号 33720043
- 质量证书 – 批号 23320007
- 质量证书 – 批号 22020009
- 质量证书 – 批号 17820029