Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
5L Baffled Bottom Erlenmeyer Flask with Disposable 100 mm Aseptic Transfer Cap, 0.2 µm Vent, Male MPC, Sterile
Product Number11502
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
The Corning 5L Erlenmeyer flask is designed to help scale-up suspension culture with space efficiency in mind. The flasks are sterile and ready-to-use, ideal for shaker culture applications, and storage. Closed cell culture systems help reduce the risk of adventitious contamination during drug development and manufacturing. Corning offers closed systems accessories with vessels to help transfer liquid aseptically. The internal end is a rigid polypropylene dip tube designed to reach the bottom of the flask. The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PTFE membrane and a barbed fitting. The liquid transfer port uses a 1/4" ID (3/8" OD) chemically resistant, heat sealable flexible tubing on the external side of the cap ending in a male plastic coupler (MPC) male disconnect with a sealing cap.
- Available with baffled bottom
- Molded-in graduations for accuracy
- Animal component free vessels
- Large vent cap for continuous gas exchange while preventing leakage
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic
- BSE/TSE compliant accessories
- BSE/TSE compliant accessories
- Customizable solutions
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
| Product Number | 11502 |
| 数量/包 | 1 /包 |
| 数量/箱 | 2 /箱 |
| 品牌 | Corning® |
| 颈式样 | 广口 |
| 盖式样 | 螺旋盖,透气 |
| 盖直径 | 100 mm |
| 盖材料 | 聚丙烯 |
| 盖颜色 | 橙色 |
| 无菌 | 是 |
| 特性 | 一次性 |
| 容量 | 5000 mL |
| 培养瓶式样 | Erlenmeyer锥形瓶 |
| 顶部式样 | 带螺纹 |
| 挡板 | 是 |
- Quality Certificate - Lot No.17126005
- Quality Certificate - Lot No.12026040
- Quality Certificate - Lot No.08226034
- Quality Certificate - Lot No.32625020
- Quality Certificate - Lot No.26725009
- Quality Certificate - Lot No.23025025
- Quality Certificate - Lot No.20525012
- Quality Certificate - Lot No.11425005
- Quality Certificate - Lot No.29824033
- Quality Certificate - Lot No.22524032
- Quality Certificate - Lot No.12624005
- Quality Certificate - Lot No.05824052
- Quality Certificate - Lot No.32122030
- Quality Certificate - Lot No.31422029
- Quality Certificate - Lot No.26922015
- Quality Certificate - Lot No.20922024
- Quality Certificate - Lot No.10922034
- Quality Certificate - Lot No.08222011
- Quality Certificate - Lot No.36421002
- Quality Certificate - Lot No.35021058
- Quality Certificate - Lot No.34421003
- Quality Certificate - Lot No.20821034
- Quality Certificate - Lot No.13721009
- Quality Certificate - Lot No.07421011
- Quality Certificate - Lot No.05521003
- Quality Certificate - Lot No.33820007
- Quality Certificate - Lot No.32220019
- Quality Certificate - Lot No.23420047
- Quality Certificate - Lot No.14120015
- Quality Certificate - Lot No.09420029