Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2L Polycarbonate Erlenmeyer Flask with 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile
Product Number431512
Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
€758.73 per case
Out of Stock
| Product Number | 431512 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 3 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 2000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Graduation Interval | 100 mL |
- Quality Certificate - Lot No.21426005
- Quality Certificate - Lot No.17626003
- Quality Certificate - Lot No.06426002
- Quality Certificate - Lot No.00926001
- Quality Certificate - Lot No.25825002
- Quality Certificate - Lot No.24825001
- Quality Certificate - Lot No.25722004
- Quality Certificate - Lot No.22222003
- Quality Certificate - Lot No.14022002
- Quality Certificate - Lot No.10322001
- Quality Certificate - Lot No.33621002
- Quality Certificate - Lot No.33621001
- Quality Certificate - Lot No.26920012
- Quality Certificate - Lot No.24820011
- Quality Certificate - Lot No.24720010
- Quality Certificate - Lot No.24720009
- Quality Certificate - Lot No.24720008
- Quality Certificate - Lot No.24620007
- Quality Certificate - Lot No.24620006
- Quality Certificate - Lot No.24620005
- Quality Certificate - Lot No.21620004
- Quality Certificate - Lot No.21620003
- Quality Certificate - Lot No.21620002
- Quality Certificate - Lot No.17720001
- Quality Certificate - Lot No.36019005
- Quality Certificate - Lot No.31819004
- Quality Certificate - Lot No.26019003
- Quality Certificate - Lot No.19119002
- Quality Certificate - Lot No.05819001
- Quality Certificate - Lot No.35118002