Corning collection bags are available in 2D hanging configurations with multiple bag volumes and connector configurations.
Corning collection bags are available in 2D hanging configurations with multiple bag volumes and connector configurations.
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | ||
|---|---|---|---|---|---|---|---|
| 91-200-01 | Corning® Collection Container 1L, EVA Film | 1 /包 | 15 /箱 | Corning® | N/A | per case | |
| 91-200-02 | Corning® Collection Container 2L, EVA Film | 1 /包 | 15 /箱 | Corning® | N/A | per case | |
| 91-200-05 | Corning® Collection Container 5L, EVA Film | 1 /包 | 25 /箱 | Corning® | N/A | per case | |
| 91-200-10 | Corning® Collection Container 10L, EVA Film | 1 /包 | 15 /箱 | Corning® | N/A | per case | |
| 91-200-20 | Corning® Collection Container 20L, EVA Film | 1 /包 | 15 /箱 | Corning® | N/A | per case | |
| 91-200-36 | Corning® Collection Container 10L, EVA Film | 1 /包 | 15 /箱 | Corning® | N/A | per case | |
| 91-200-39 | Corning® Collection Container 20L, EVA Film | N/A | per case | ||||
| 91-200-41 | Corning® Collection Container 500 mL, EVA Film | N/A | per case | ||||
| 91-200-42 | Corning® Collection Container 1L, EVA Film | 1 /包 | 15 /箱 | Corning® | N/A | per case | |
| 91-200-43 | Corning® Collection Container 5L, EVA Film | N/A | per case | ||||
| 91-200-45 | Corning® Collection Container 10L, EVA Film | N/A | per case | ||||
| 91-200-47 | Corning® Collection Container 20L, EVA Film | 1 /包 | 15 /箱 | Corning® | N/A | per case | |
| 91-200-48 | Corning® Collection Container 50L, EVA Film | 1 /包 | 15 /箱 | Corning® | N/A | per case |