Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® chemically resistant, heat sealable flexible tubing, 3- 1/4“ ID, with Male Luer with cap to Female Luer
产品编号91-700-00
- 36" length 1/4" I.D. clear chemically resistant, heat sealable, flexible tubing
- Male Luer and female Luer cap
- Female Luer and male Luer cap
Corning media certificates are available on our Resource Library.
已添加至购物车
详情
| 产品编号 | 91-700-00 |
| 数量/包 | 1 /包 |
| 数量/箱 | 10 /箱 |
| 品牌 | Corning® |
| 袋式样 | 摇摆式细胞培养 |
产品规格文件
可用的证书
- 质量证书 – 批号 9B0RJ-0000
- 质量证书 – 批号 9AZH6-0000
- 质量证书 – 批号 9APWL-0000
- 质量证书 – 批号 9AMH2-0000
- 质量证书 – 批号 9AJH8-0000
- 质量证书 – 批号 9A9EW-0000
- 质量证书 – 批号 9A7AR-0000
- 质量证书 – 批号 99NSC-0000
- 质量证书 – 批号 99C3G-0000
- 质量证书 – 批号 9991N-0000
- 质量证书 – 批号 98YUM-0000
- 质量证书 – 批号 98E5Q-0000
- 质量证书 – 批号 97HY2-0000
- 质量证书 – 批号 97C0C-0000
- 质量证书 – 批号 97B86-0000
- 质量证书 – 批号 72540-0000
- 质量证书 – 批号 45850-0000
- 质量证书 – 批号 44835-0000
- 质量证书 – 批号 41576-0000