Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 125 mL Disposable Spinner Flask with 70 mm Top Cap and 2 Angled Sidearms, Sterile
Product Number3152
Convenience
The Corning® disposable spinner flask system comes ready-to-use with paddle and integrated magnet, eliminating the need for time-consuming assembly or cleaning and reassembly.
Confidence
Molded from virgin polystyrene and gamma-irradiated, each spinner flask system assures a clean and sterile unit that is nonpyrogenic. No more concerns with detergent residues or contamination.
Compatibility
Made of USP Class VI and ISO 10993-18 polystyrene, the vessel is comparable to conventional glass spinner flasks for growth of suspension cell lines and any attachment-dependent cultures using microcarrier beads.
Performance
The paddle size and height is optimized for each vessel size. A unique integrated magnet provides a smooth, even rotation at required speeds on any laboratory slow speed stirrer. Heat build-up in the vessel is reduced by means of a specially designed flange that raises the vessel off the stir-plate surface. This flared base also provides extra stability and support.
€1,123.60 per case
In Stock
| Product Number | 3152 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 75 mL |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 32 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 25 |
| Diameter | 63.5 mm (approx.) |
| Sidearm I.D. | 18.8 mm (approx.) |
| Sterile | Yes |
| Feature | Disposable |
- Quality Certificate - Lot No.14226001
- Quality Certificate - Lot No.09226001
- Quality Certificate - Lot No.08326001
- Quality Certificate - Lot No.06226001
- Quality Certificate - Lot No.05026001
- Quality Certificate - Lot No.33925001
- Quality Certificate - Lot No.26925001
- Quality Certificate - Lot No.26625001
- Quality Certificate - Lot No.23725001
- Quality Certificate - Lot No.22425001
- Quality Certificate - Lot No.18225001
- Quality Certificate - Lot No.17425001
- Quality Certificate - Lot No.15525001
- Quality Certificate - Lot No.13525001
- Quality Certificate - Lot No.13225001
- Quality Certificate - Lot No.04225001
- Quality Certificate - Lot No.00925001
- Quality Certificate - Lot No.33024001
- Quality Certificate - Lot No.31824001
- Quality Certificate - Lot No.30924001
- Quality Certificate - Lot No.33523001
- Quality Certificate - Lot No.07423001
- Quality Certificate - Lot No.02423001
- Quality Certificate - Lot No.01923001
- Quality Certificate - Lot No.28322001
- Quality Certificate - Lot No.27722001
- Quality Certificate - Lot No.22322001
- Quality Certificate - Lot No.22122001
- Quality Certificate - Lot No.21522001
- Quality Certificate - Lot No.20722001