text.skipToContent text.skipToNavigation

Disposable 48 mm Aseptic Transfer Cap for 500 g Microcarriers Bottles, MPC, Sterile

Product Number4629

E-mail

Corning microcarriers with Corning CellBIND, low concentration Synthemax® II, and untreated surfaces are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. These aseptic transfer caps are sterile (10⁻⁶ SAL), and individually double bagged. Microcarriers and aseptic transfer caps are sold separately.

  • Chemically resistant, heat sealable flexible tubing, ¼" ID, ⅜" OD
  • Tubing length with connector 30 in. (76.2 cm)
  • MPC

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


209,44 € per case

Out of Stock

Details
Product Number   4629
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Cap Style   Screw cap  
Cap Material   Polypropylene  
Cap Diameter   48 mm  
Cap Color   Orange  
Color   Orange  
Sterile   Yes  
Specifications Documents