text.skipToContent text.skipToNavigation

Corning® Cross Connector, 0.375" ID Tubing, Female MPC to 3 AseptiQuik® G Connectors, Sterile

产品编号3214

电子邮件


  • Cross connector with 3 AseptiQuik® G and 1 Female MPC
  • Connect two 3214 and one 3278 to form pump tubing set
  • SAL 10⁻⁶



You might also be interested in
Corning® T Tubing Manifold, Medium Filter, 0.375" ID Tubing, 2 AseptiQuik® G Connectors, Sterile
Corning® 36" Pump Tubing, 0.375" ID Tubing, 2 Male MPC Connectors, Sterile
Corning® CellCube®, 25-Layer, CellBIND® Surface, Polystyrene with 6" Silicone Tubing and AseptiQuik® G
Corning® CellCube®, 100 Layer, CellBIND® Surface, Polystyrene with 6" Silicone Tubing and AseptiQuik® G
详情
产品编号   3214
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Adapter Style   Female MPC to AseptiQuik® G  
Sterile   Yes  
Sterile Details   SAL 10⁻⁶  
产品规格文件