text.skipToContent text.skipToNavigation

Corning® 12 mm Transwell® with 0.4 µm Pore Polyester Membrane Insert, Sterile

Product Number3460

E-mail
  • Treated for optimal cell attachment
  • Packaged 12 inserts in a 12 well plate, 4 plates per case
  • Excellent visibility under phase contrast microscopy

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€411.27 per case

You might also be interested in
Corning® コラーゲン
Corning® マトリゲル基底膜マトリックス フェノールレッドフリー オルガノイド形成用 LDEVフリー、10 mL
Corning® 3D 透明化試薬
Details
Product Number   3460
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   Corning®  
Plate Format   12-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Round  
Cell Growth Area   1.12 cm²  
Recommended Medium Well Volume   1.5 mL  
Recommended Medium Insert Volume   0.5 mL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   0.4 µm  
Nominal Pore Density   4x10⁶ pores per cm²  
Membrane Diameter   12 mm  
Lids Included   Yes  
アプリケーション   Air Liquid Interface (ALI) 培養  
Specifications Documents
Compatible Accessories
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Less than 10 in Stock

€494.12 per case
Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
8-Channel Adapter for the Corning® Vacuum Aspirator

8-Channel Adapter for the Corning® Vacuum Aspirator

4931

Less than 10 in Stock

€276.91 per case
Corning® Cell Recovery Solution, 100 mL

Corning® Cell Recovery Solution, 100 mL

354253

In Stock

€104.00 per each