Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 6.5 mm Transwell® with 3.0 µm Pore Polyester Membrane Insert, Sterile
Product Number3472
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Excellent visibility under phase contrast microscopy
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3472 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 2x10⁶ pores per cm² |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526In Stock
N/A
per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.29926601
- Quality Certificate - Lot No.25926021
- Quality Certificate - Lot No.23226036
- Quality Certificate - Lot No.23226010
- Quality Certificate - Lot No.10526048
- Quality Certificate - Lot No.04126010
- Quality Certificate - Lot No.02326030
- Quality Certificate - Lot No.34925007
- Quality Certificate - Lot No.34825010
- Quality Certificate - Lot No.16925040
- Quality Certificate - Lot No.10425038
- Quality Certificate - Lot No.08425007
- Quality Certificate - Lot No.01725034
- Quality Certificate - Lot No.00424034
- Quality Certificate - Lot No.30323048
- Quality Certificate - Lot No.30323034
- Quality Certificate - Lot No.30323002
- Quality Certificate - Lot No.30023003
- Quality Certificate - Lot No.29823020
- Quality Certificate - Lot No.29823018
- Quality Certificate - Lot No.29823017
- Quality Certificate - Lot No.26223032
- Quality Certificate - Lot No.26123018
- Quality Certificate - Lot No.26023012
- Quality Certificate - Lot No.16323008
- Quality Certificate - Lot No.16023043
- Quality Certificate - Lot No.16023035
- Quality Certificate - Lot No.16023033
- Quality Certificate - Lot No.15923043
- Quality Certificate - Lot No.15923026