Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 12 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3401
- Treated for optimal cell attachment
- Packaged 12 inserts in a 12 well plate, 4 plates per case
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€444.13 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3401 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 12-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 1.12 cm² |
| Recommended Medium Well Volume | 1.5 mL |
| Recommended Medium Insert Volume | 0.5 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 0.4 µm |
| Nominal Pore Density | 1x10⁸ pores per cm² |
| Membrane Diameter | 12 mm |
| Lids Included | Yes |
Specifications Documents
Compatible Accessories
Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3513In Stock
€221.90 per case
Available Certificates
- Quality Certificate - Lot No.26026009
- Quality Certificate - Lot No.20726004
- Quality Certificate - Lot No.17826002
- Quality Certificate - Lot No.17726011
- Quality Certificate - Lot No.17626015
- Quality Certificate - Lot No.15026008
- Quality Certificate - Lot No.09426004
- Quality Certificate - Lot No.09326022
- Quality Certificate - Lot No.09226020
- Quality Certificate - Lot No.06426022
- Quality Certificate - Lot No.03426050
- Quality Certificate - Lot No.03326062
- Quality Certificate - Lot No.03226017
- Quality Certificate - Lot No.03126024
- Quality Certificate - Lot No.03026054
- Quality Certificate - Lot No.02926055
- Quality Certificate - Lot No.02926005
- Quality Certificate - Lot No.02826006
- Quality Certificate - Lot No.02526012
- Quality Certificate - Lot No.30425044
- Quality Certificate - Lot No.29525021
- Quality Certificate - Lot No.29425029
- Quality Certificate - Lot No.29325026
- Quality Certificate - Lot No.20225005
- Quality Certificate - Lot No.19825010
- Quality Certificate - Lot No.14125041
- Quality Certificate - Lot No.14025042
- Quality Certificate - Lot No.09725041
- Quality Certificate - Lot No.09525014
- Quality Certificate - Lot No.09425016